Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 14.380 |
| Product height mm | 365.252 |
| Product length in | 14.380 |
| Product length mm | 365.252 |
| Product Material | Gray Cast Iron |
| Product width in | 6.810 |
| Product width mm | 172.974 |
| Sub brand | Airflex |