Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 28.620 |
| Product height mm | 726.948 |
| Product length in | 28.620 |
| Product length mm | 726.948 |
| Product Material | Ductile Iron |
| Product width in | 13.120 |
| Product width mm | 333.248 |
| Sub brand | Airflex |