Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 21.260 |
| Product height mm | 540.004 |
| Product length in | 21.260 |
| Product length mm | 540.004 |
| Product Material | Ductile Iron |
| Product width in | 15.310 |
| Product width mm | 388.874 |
| Sub brand | Airflex |