Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 21.300 |
| Product height mm | 541.020 |
| Product length in | 21.300 |
| Product length mm | 541.020 |
| Product Material | Ductile Iron |
| Product width in | 8.510 |
| Product width mm | 216.154 |
| Sub brand | Airflex |