Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 24.620 |
| Product height mm | 625.348 |
| Product length in | 24.620 |
| Product length mm | 625.348 |
| Product Material | Gray Cast Iron |
| Product width in | 17.370 |
| Product width mm | 441.198 |
| Sub brand | Airflex |