Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 33.040 |
| Product height mm | 839.216 |
| Product length in | 33.040 |
| Product length mm | 839.216 |
| Product Material | Ductile Iron |
| Product width in | 12.120 |
| Product width mm | 307.848 |
| Sub brand | Airflex |