Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 52.970 |
| Product height mm | 1345.438 |
| Product length in | 52.970 |
| Product length mm | 1345.438 |
| Product Material | Gray Cast Iron |
| Product width in | 14.530 |
| Product width mm | 369.062 |
| Sub brand | Airflex |