Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 53.570 |
| Product height mm | 1360.678 |
| Product length in | 53.570 |
| Product length mm | 1360.678 |
| Product Material | Ductile Iron |
| Product width in | 28.340 |
| Product width mm | 719.836 |
| Sub brand | Airflex |