Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 52.910 |
| Product height mm | 1343.914 |
| Product length in | 52.910 |
| Product length mm | 1343.914 |
| Product Material | Ductile Iron |
| Product width in | 14.430 |
| Product width mm | 366.522 |
| Sub brand | Airflex |