20VC1000 T-SEC DR
506964
Tools506964 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Gray Cast Iron |
| Product width in | 10.500 |
| Product width mm | 266.7 |
| Sub brand | Airflex |