Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
506971
CASTING-DRUM, 60VC1600 INT FLG
506971
Where to buy
Export PDF
Tools
Add to comparison
506971
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.600
Product height mm
1564.640
Product length in
61.600
Product length mm
1564.640
Product width in
18.530
Product width mm
470.662
Sub brand
AIRFLEX
Airflex