52VC1200 INT DR
507706
Tools507706 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 52.000 |
| Product height mm | 1320.800 |
| Product length in | 52.000 |
| Product length mm | 1320.800 |
| Product Material | Ductile Iron |
| Product width in | 13.250 |
| Product width mm | 336.55 |
| Sub brand | Airflex |