Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 20.440 |
| Product height mm | 519.176 |
| Product length in | 20.440 |
| Product length mm | 519.176 |
| Product Material | Ductile Iron |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Sub brand | Airflex |