Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
508523
42VC650 INT FLANGE DR NON-STD LG 11IN
508523
Where to buy
Export PDF
Tools
Add to comparison
508523
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
42.000
Product height mm
1066.800
Product length in
42.000
Product length mm
1066.800
Product width in
11.000
Product width mm
279.4
Sub brand
AIRFLEX
Airflex