Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
508545-0001
14VC1000 SPDR 3.125 3.130 MIN.BORE
508545-0001
Tools
Add to comparison
Add to comparison
508545-0001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
24.000
Product height mm
609.600
Product length in
24.000
Product length mm
609.600
Product Material
Gray Cast Iron
Product width in
5.625
Product width mm
142.875
Sub brand
Airflex