Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | 7 |
| G: ENDCAP PORTS | 64 |
| H: CHARGING SYSTEM | C |
| K: CHARGE PRESSURE SETTING | 22 |
| M: CONTROLS | VA |
| N: FILTRATION | 2 |
| P: HIGH PRESSURE REGULATION | D |
| Package contents | Friction Shoe Assembly |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 10.330 |
| Product length mm | 262.382 |
| Product Material | Aluminum |
| Product width in | 16.890 |
| Product width mm | 429.006 |
| SERIES 90 PUMP TYPE | 90R055 |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | T5 |
| W: SPECIAL HARDWARE FEATURES | TBA |
| Y: HIGH PRESSURE SETTING A | 38 |
| Z: HIGH PRESSURE SETTING B | 38 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |