24VC650 DL T SECT DR
508785-01
Tools508785-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Ductile Iron |
| Product width in | 10.500 |
| Product width mm | 266.7 |
| Sub brand | Airflex |