66VC1600 RIM FAB
509547
Tools509547 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 83.810 |
| Product height mm | 2128.774 |
| Product length in | 83.810 |
| Product length mm | 2128.774 |
| Product Material | Carbon Steel |
| Product width in | 18.000 |
| Product width mm | 457.2 |
| Sub brand | Airflex |