18CB SPDR
509585
Tools509585 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 26.000 |
| Product length mm | 660.400 |
| Product Material | Carbon Steel |
| Product width in | 7.063 |
| Product width mm | 179.400 |
| Sub brand | Airflex |