38VC1200 DL SPDR 10.493 10.496 2.5X1.75-product-details

38VC1200 DL SPDR 10.493 10.496 2.5X1.75

509646-0142


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in13.125
Product width mm333.375
Sub brandAIRFLEXAirflex