38VC1200 DL SPDR 11.4121 11.415163X32 K-product-details

38VC1200 DL SPDR 11.4121 11.415163X32 K

509646-0144


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in13.125
Product width mm333.375
Sub brandAIRFLEXAirflex