Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509646-0165
38VC1200 DL SPDR 10.1190 10.1205
509646-0165
Tools
Add to comparison
Add to comparison
509646-0165
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
50.000
Product height mm
1270.000
Product length in
50.000
Product length mm
1270.000
Product Material
Gray Cast Iron
Product width in
13.120
Product width mm
333.248
Sub brand
Airflex