Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509647-0108
42VC1200 DL SPDR 11.9980 12.0010
509647-0108
Tools
Add to comparison
Add to comparison
509647-0108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
54.250
Product height mm
1377.950
Product length in
54.250
Product length mm
1377.950
Product Material
Gray Cast Iron
Product width in
17.125
Product width mm
434.975
Sub brand
Airflex