42VC1200 DL SPDR 11.4127 11.415763X32 K-product-details

42VC1200 DL SPDR 11.4127 11.415763X32 K

509647-0124


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in54.250
Product height mm1377.950
Product length in54.250
Product length mm1377.950
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in17.125
Product width mm434.975
Sub brandAIRFLEXAirflex