Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509647-0125
SPIDER, 42VC1200 DL 12.5923/12.5953
509647-0125
Where to buy
Export PDF
Tools
Add to comparison
509647-0125
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
54.250
Product height mm
1377.950
Product length in
54.250
Product length mm
1377.950
Product width in
17.125
Product width mm
434.975
Sub brand
AIRFLEX
Airflex