Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509648-0001
SPIDER, 52VC1200 DL 10.2500/10.2550
509648-0001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
509648-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
67.007
Product height mm
1701.978
Product length in
67.007
Product length mm
1701.978
Product width in
17.125
Product width mm
434.975
Sub brand
AIRFLEX
Airflex