52VC1200 DL SPDR 14.1719 14.175480X60 K-product-details

52VC1200 DL SPDR 14.1719 14.175480X60 K

509648-0135


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in67.007
Product height mm1701.978
Product length in67.007
Product length mm1701.978
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in17.125
Product width mm434.975
Sub brandAIRFLEXAirflex