Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509649-0107
51VC1600 DL SPDR 14.9905 14.9940
509649-0107
Tools
Add to comparison
Add to comparison
509649-0107
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
67.750
Product height mm
1720.850
Product length in
67.750
Product length mm
1720.850
Product Material
Gray Cast Iron
Product width in
20.125
Product width mm
511.175
Sub brand
Airflex