51VC1600 DL SPDR 14.1661 14.170180X50 K-product-details

51VC1600 DL SPDR 14.1661 14.170180X50 K

509649-0134


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in20.125
Product width mm511.175
Sub brandAIRFLEXAirflex