Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509649-0166
SPIDER, 51VC1600 DL 14.1695/14.1735
509649-0166
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
509649-0166
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
67.750
Product height mm
1720.850
Product length in
67.750
Product length mm
1720.850
Product width in
57.400
Product width mm
1457.960
Sub brand
AIRFLEX
Airflex