46VC1200 DL SPDR 11.9930 11.9960,3X2 K-product-details

46VC1200 DL SPDR 11.9930 11.9960,3X2 K

509691-0121


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in17.125
Product width mm434.975
Sub brandAIRFLEXAirflex