60VC1600 DL SPDR 12.750 12.755, RGH BORE-product-details

60VC1600 DL SPDR 12.750 12.755, RGH BORE

509692-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in77.750
Product height mm1974.850
Product length in77.750
Product length mm1974.850
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in24.125
Product width mm612.775
Sub brandAIRFLEXAirflex