Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509692-0120
SPIDER, 60VC1600 DL 14.9699/14.9739
509692-0120
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
509692-0120
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
77.750
Product height mm
1974.850
Product length in
77.750
Product length mm
1974.850
Product width in
24.125
Product width mm
612.775
Sub brand
AIRFLEX
Airflex