Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509694-0100
SPIDER, 24VC1000 DL 5.750/5.755
509694-0100
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
509694-0100
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
34.625
Product height mm
879.475
Product length in
34.625
Product length mm
879.475
Product width in
9.438
Product width mm
239.725
Sub brand
AIRFLEX
Airflex