Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Maximum speed rpm | 1250 | |
| Product height in | 34.625 | |
| Product height mm | 879.475 | |
| Product length in | 34.625 | |
| Product length mm | 879.475 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 9.438 | |
| Product width mm | 239.725 | |
| Sub brand | AIRFLEX | Airflex |