Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 34.625 |
| Product height mm | 879.475 |
| Product length in | 34.625 |
| Product length mm | 879.475 |
| Product Material | Gray Cast Iron |
| Product width in | 9.438 |
| Product width mm | 239.725 |
| Sub brand | Airflex |
