28VC1000 DL SPDR 7.0824 7.0852, 45X25 K-product-details

28VC1000 DL SPDR 7.0824 7.0852, 45X25 K

509695-0107


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in38.625
Product height mm981.075
Product length in38.625
Product length mm981.075
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in10.125
Product width mm257.175
Sub brandAIRFLEXAirflex