Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1050 |
| Product height in | 44.500 |
| Product height mm | 1130.300 |
| Product length in | 44.500 |
| Product length mm | 1130.300 |
| Product Material | Gray Cast Iron |
| Product width in | 12.125 |
| Product width mm | 307.975 |
| Sub brand | Airflex |
