Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509698-0112
20VC1000 SPDR 5.4955 5.4980
509698-0112
Tools
Add to comparison
Add to comparison
509698-0112
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
30.000
Product height mm
762.000
Product length in
30.000
Product length mm
762.000
Product Material
Gray Cast Iron
Product width in
7.125
Product width mm
180.975
Sub brand
Airflex