28VC650D/28VC1000 SP 8.2482 8.251 2X1.5-product-details

28VC650D/28VC1000 SP 8.2482 8.251 2X1.5

509700-0144


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm1100
Product height in38.630
Product height mm981.202
Product length in38.630
Product length mm981.202
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in8.125
Product width mm206.375
Sub brandAIRFLEXAirflex