Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509700-0146
SPIDER, 28VC650D/1000 7.8730/7.8758
509700-0146
Tools
Add to comparison
Add to comparison
509700-0146
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
38.630
Product height mm
981.202
Product length in
38.630
Product length mm
981.202
Product width in
8.125
Product width mm
206.375
Sub brand
Airflex