28VC650 DL SPDR 7.4942 7.4970,1.50 SQ KY-product-details

28VC650 DL SPDR 7.4942 7.4970,1.50 SQ KY

509700-0147


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm1100
Product height in38.630
Product height mm981.202
Product length in38.630
Product length mm981.202
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in8.125
Product width mm206.375
Sub brandAIRFLEXAirflex