Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Maximum speed rpm | 1100 | |
| Product height in | 38.630 | |
| Product height mm | 981.202 | |
| Product length in | 38.630 | |
| Product length mm | 981.202 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 8.125 | |
| Product width mm | 206.375 | |
| Sub brand | AIRFLEX | Airflex |