Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1100 |
| Product height in | 38.630 |
| Product height mm | 981.202 |
| Product length in | 38.630 |
| Product length mm | 981.202 |
| Product Material | Gray Cast Iron |
| Product width in | 8.125 |
| Product width mm | 206.375 |
| Sub brand | Airflex |