33VC650 DUAL SPDR 7.6192 7.62201.500 SQ-product-details

33VC650 DUAL SPDR 7.6192 7.62201.500 SQ

509701-0106


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm990
Product height in45.250
Product height mm1149.350
Product length in45.250
Product length mm1149.350
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in9.125
Product width mm231.775
Sub brandAIRFLEXAirflex