Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 800 |
| Product height in | 49.250 |
| Product height mm | 1250.950 |
| Product length in | 49.250 |
| Product length mm | 1250.950 |
| Product Material | Gray Cast Iron |
| Product width in | 10.125 |
| Product width mm | 257.175 |
| Sub brand | Airflex |
