42VC1200 SPDR 8.6545 8.6573 50X28MM KE-product-details

42VC1200 SPDR 8.6545 8.6573 50X28MM KE

509703-0117


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm670
Product height in54.250
Product height mm1377.950
Product length in54.250
Product length mm1377.950
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in11.125
Product width mm282.575
Sub brandAIRFLEXAirflex