42VC1200 SPDR 8.2626 8.2654, 50X28 KEY-product-details

42VC1200 SPDR 8.2626 8.2654, 50X28 KEY

509703-0128


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm670
Product height in54.250
Product height mm1377.950
Product length in54.250
Product length mm1377.950
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in11.125
Product width mm282.575
Sub brandAIRFLEXAirflex