32VC1000 SPDR 5.9005 5.9030,1.417X.787-product-details

32VC1000 SPDR 5.9005 5.9030,1.417X.787

509706-0122


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm1050
Product height in44.500
Product height mm1130.300
Product length in44.500
Product length mm1130.300
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in9.125
Product width mm231.775
Sub brandAIRFLEXAirflex