38VC1200 SPDR 8.6588 8.6616,50X28 KEY-product-details

38VC1200 SPDR 8.6588 8.6616,50X28 KEY

509707-0136


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm740
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in10.125
Product width mm257.175
Sub brandAIRFLEXAirflex